Angled tubular cable lug HELU-S-RK-45-CU-UL 16-5
Part No. 907601
Item Details Angled tubular cable lug HELU-S-RK-45-CU-UL 16-5
- Part No.
- 907601
- Item description
- Angled tubular cable lug HELU-S-RK-45-CU-UL 16-5
- Cross-sec. mm² (approx.)
- 16
- Cu (MK) factor per 1000 pcs.
- 9.5
- Copper (MK) base in EUR / 100 kg
- 150
- Stud hole (M)
- 5
- ø Stud hole (a) in mm
- 5.3
- ø Wire receptable (d) in mm
- 5.5
- Flange width (b) in mm
- 12.0
- Weight in kg/1000 pc.
- 9.5
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892422317
- Customs tariff number
- 74198090
Technical Data Angled tubular cable lug HELU-S-RK-45-CU-UL 16-5
Angled tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 45° |
Temperature range | up to +120°C |
Details Angled tubular cable lug HELU-S-RK-45-CU-UL 16-5
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Tests
-
- certifications and approvals:
- UL File Number E504132
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable