Angled tubular cable lug HELU-S-RK-45-CU-UL 240-12
Part No. 907502
Item Details Angled tubular cable lug HELU-S-RK-45-CU-UL 240-12
- Part No.
- 907502
- Item description
- Angled tubular cable lug HELU-S-RK-45-CU-UL 240-12
- Pieces per Packaging Unit
- 15
- anbruchfähig
- no
- EAN/GTIN
- 4060892422218
- Customs tariff number
- 74198090
Technical Data Angled tubular cable lug HELU-S-RK-45-CU-UL 240-12
Angled tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 45° |
Temperature range | up to +120°C |
Details Angled tubular cable lug HELU-S-RK-45-CU-UL 240-12
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Tests
-
- certifications and approvals:
- UL File Number E504132
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable