Angled tubular cable lug HELU-S-RK-45-CU-UL 50-12

Angled tubular cable lug HELU-S-RK-45-CU-UL 50-12 Part No. 907481
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UL Certification

Item Details

Part No.
907481
Item description
Angled tubular cable lug HELU-S-RK-45-CU-UL 50-12
Cross-sec. mm² (approx.)
50
Cu (MK) factor per 1000 pcs.
36.5
Copper (MK) base in EUR / 100 kg
150
Stud hole (M)
12
ø Stud hole (a) in mm
13.0
ø Wire receptable (d) in mm
10.0
Flange width (b) in mm
23.0
Weight in kg/1000 pc.
38.6
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892422003
Customs tariff number
74198090

Technical Data

Angled tubular cable lug
Flange shape Ring shape
Connecting angle 45°
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Tests

      • certifications and approvals:
      • UL File Number E504132

Notes

      • Recommended pressing method: WM pressing
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible