Compression cable lug HELU-S-PK-AL-FG-VZN 120-10
Part No. 906564
Item Details Compression cable lug HELU-S-PK-AL-FG-VZN 120-10
- Part No.
- 906564
- Item description
- Compression cable lug HELU-S-PK-AL-FG-VZN 120-10
- Type
- HELU-S-PK-AL-FG-VZN 120-10
- ø Stud hole (a) in mm
- 10.5
- ø Wire receptable (d) in mm
- 14.7
- Flange width (b) in mm
- 30.0
- Length (l) in mm
- 86.0
- Weight in kg/1000 pc.
- 68.9
- cross-section from / to mm²
- 120.00 - 150.00
- Code type
- 22
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892509032
- Customs tariff number
- 85369010
Technical Data Compression cable lug HELU-S-PK-AL-FG-VZN 120-10
Compression cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details Compression cable lug HELU-S-PK-AL-FG-VZN 120-10
Cable Structure
-
- Material: Aluminium 99,5
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Notes
-
- Code type indicates the required hexagonal crimping insert.
- Sleeves are prefilled with contact grease and sealed with plastic plug
-
- Recommended pressing method: Hexagonal pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Uninsulated, straight extruded tubular cable lug in eye type design made of aluminium.
- High quality version for reliable crimping.
- To DIN46329