Compression cable lug HELU-S-PK-AL-DIN 400-16
Part No. 906473
Item Details Compression cable lug HELU-S-PK-AL-DIN 400-16
- Part No.
- 906473
- Item description
- Compression cable lug HELU-S-PK-AL-DIN 400-16
- Type
- HELU-S-PK-AL-DIN 400-16
- ø Stud hole (a) in mm
- 17.0
- ø Wire receptable (d) in mm
- 26.0
- Flange width (b) in mm
- 55.0
- Length (l) in mm
- 120.0
- Weight in kg/1000 pc.
- 273.3
- cross-section from / to mm²
- 400.00
- Code type
- 38.5
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892426704
- Customs tariff number
- 85369010
Technical Data Compression cable lug HELU-S-PK-AL-DIN 400-16
Compression cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details Compression cable lug HELU-S-PK-AL-DIN 400-16
Cable Structure
-
- Material: Aluminium 99,5
-
- Surface: bare
-
- uninsulated
-
- without Inspection hole
Notes
-
- Code type indicates the required hexagonal crimping insert.
- Sleeves are prefilled with contact grease and sealed with plastic plug
-
- Recommended pressing method: Hexagonal pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Uninsulated, straight tubular cable lug in eye type design made of aluminium. High quality version for reliable crimping. Designed for conductor type RM acc. to DIN 48201 and circulary reshaped conductors.
- Tube dimensions acc. to DIN 46329
Downloads Compression cable lug HELU-S-PK-AL-DIN 400-16
Accessories
Products That Match This Product