Compression cable lug HELU-S-PK-AL-DIN 300-20

Compression cable lug HELU-S-PK-AL-DIN 300-20 Part No. 906471
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
906471
Item description
Compression cable lug HELU-S-PK-AL-DIN 300-20
Type
HELU-S-PK-AL-DIN 300-20
ø Stud hole (a) in mm
21.0
ø Wire receptable (d) in mm
23.3
Flange width (b) in mm
50.0
Length (l) in mm
125.0
Weight in kg/1000 pc.
194.3
cross-section from / to mm²
300.00
Code type
34
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892426681
Customs tariff number
85369010

Technical Data

Compression cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)

Details

Cable Structure

      • Material: Aluminium 99,5
      • Surface: bare
      • uninsulated
      • without Inspection hole

Notes

      • Code type indicates the required hexagonal crimping insert.
      • Sleeves are prefilled with contact grease and sealed with plastic plug
      • Recommended pressing method: Hexagonal pressing
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Application

      • Uninsulated, straight tubular cable lug in eye type design made of aluminium. High quality version for reliable crimping. Designed for conductor type RM acc. to DIN 48201 and circulary reshaped conductors.
      • Tube dimensions acc. to DIN 46329

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible