Inserts hexagonal shape HELU-S-PE-SK SKCU300AL240
Part No. 908285
Item Details Inserts hexagonal shape HELU-S-PE-SK SKCU300AL240
- Part No.
- 908285
- Item description
- Inserts hexagonal shape HELU-S-PE-SK SKCU300AL240
- Type
- SKCU300AL240
- Al mm²
- 240
- Cu mm²
- 300
- Code type
- 32
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430558
- Customs tariff number
- 82073090
Technical Data Inserts hexagonal shape HELU-S-PE-SK SKCU300AL240
Inserts hexagonal shape |
Details Inserts hexagonal shape HELU-S-PE-SK SKCU300AL240
Cable Structure
-
- Zum Verarbeiten von Presskabelschuhen der HELU-S-PK und HELU-S-PV Serie
Notes
-
- Suitable for:
- HELUTOOL HMPI 20, HHPI 20 and HAP 60-2
Application
-
- For processing HELU-S-PK compression cable lugs and HELU-S-PV tubular compression joints
Downloads Inserts hexagonal shape HELU-S-PE-SK SKCU300AL240
Accessories
Products That Match This Product