Inserts hexagonal shape HELU-S-PE-SK SKCU95AL70
Part No. 908280
Item Details Inserts hexagonal shape HELU-S-PE-SK SKCU95AL70
- Part No.
- 908280
- Item description
- Inserts hexagonal shape HELU-S-PE-SK SKCU95AL70
- Type
- SKCU95AL70
- Al mm²
- 70
- Cu mm²
- 95
- Code type
- 18
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430503
- Customs tariff number
- 82073090
Technical Data Inserts hexagonal shape HELU-S-PE-SK SKCU95AL70
Inserts hexagonal shape |
Details Inserts hexagonal shape HELU-S-PE-SK SKCU95AL70
Cable Structure
-
- Zum Verarbeiten von Presskabelschuhen der HELU-S-PK und HELU-S-PV Serie
Notes
-
- Suitable for:
- HELUTOOL HMPI 20, HHPI 20 and HAP 60-2
Application
-
- For processing HELU-S-PK compression cable lugs and HELU-S-PV tubular compression joints
Downloads Inserts hexagonal shape HELU-S-PE-SK SKCU95AL70
Accessories
Products That Match This Product