(H)05Z1Z1-F grey 4 G 4 mm²
Part No. 30469
Item Details (H)05Z1Z1-F grey 4 G 4 mm²
- Part No.
- 30469
- Item description
- (H)05Z1Z1-F grey 4 G 4 mm²
- Outer Ø mm (approx.)
- 12.3
- Cu factor per km
- 153.6
- Weight kg/km (approx.)
- 298.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892077944
- Customs tariff number
- 85444995
Technical Data (H)05Z1Z1-F grey 4 G 4 mm²
All technical data can be found in the data sheet in the Downloads section |