(H)05Z1Z1-F brown 2 x 4 mm² Part No. 30444
  • Halogen-free (LS0H)
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
30444
Item description
(H)05Z1Z1-F brown 2 x 4 mm²
Outer Ø mm (approx.)
10.4
Cu factor per km
76.8
Weight kg/km (approx.)
190.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892077692
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible