(H)05Z1Z1-F red 2 x 1 mm² Part No. 30316
  • Halogen-free (LS0H)
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
30316
Item description
(H)05Z1Z1-F red 2 x 1 mm²
Outer Ø mm (approx.)
6.5
Cu factor per km
19.0
Weight kg/km (approx.)
67.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892076510
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible