H05VV-F/SJT red 5 G AWG 13
Part No. 31214
Item Details H05VV-F/SJT red 5 G AWG 13
- Part No.
- 31214
- Item description
- H05VV-F/SJT red 5 G AWG 13
- Outer Ø mm (approx.)
- 12.5
- Cu-weight kg/km
- 126.2
- Weight kg/km (approx.)
- 281.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892062247
- Customs tariff number
- 85444995
Technical Data H05VV-F/SJT red 5 G AWG 13
All technical data can be found in the data sheet in the Downloads section |
Details H05VV-F/SJT red 5 G AWG 13
Cable Structure
-
- Sheath colour: red