H05VV-F violet 2 x 1 mm² Part No. 30156
  • VDE Certification
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
30156
Item description
H05VV-F violet 2 x 1 mm²
Outer Ø mm (approx.)
5.9 - 7.5
Cu factor per km
19.0
Weight kg/km (approx.)
57.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892059698
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible