H05VV-F white 5 G 2,5 mm²
Part No. 29483
Item Details H05VV-F white 5 G 2,5 mm²
- Part No.
- 29483
- Item description
- H05VV-F white 5 G 2,5 mm²
- Outer Ø mm (approx.)
- 11.2 - 13.9
- Cu factor per km
- 120.0
- Weight kg/km (approx.)
- 243.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 50, 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892059100
- Customs tariff number
- 85444995
Technical Data H05VV-F white 5 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |