05V-K dark blue-weiß 1 x 1 mm² Spool
Part No. 29756
Item Details 05V-K dark blue-weiß 1 x 1 mm² Spool
- Part No.
- 29756
- Item description
- 05V-K dark blue-weiß 1 x 1 mm² Spool
- Outer Ø mm (approx.)
- 2.4 - 2.8
- Core Colour
- dark blue-white
- Weight kg/km (approx.)
- 8.9
- Cu factor per km
- 9.6
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 250, 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892186059
- Customs tariff number
- 85444995
Technical Data 05V-K dark blue-weiß 1 x 1 mm² Spool
All technical data can be found in the data sheet in the Downloads section |