H05V-K pink 1 x 1 mm² Coil in cardboard box (100m)
Part No. 29122
Item Details H05V-K pink 1 x 1 mm² Coil in cardboard box (100m)
- Part No.
- 29122
- Item description
- H05V-K pink 1 x 1 mm² Coil in cardboard box (100m)
- Outer Ø mm (approx.)
- 2.4 - 2.8
- Core Colour
- pink (RAL 3015)
- Weight kg/km (approx.)
- 14.5
- Cu factor per km
- 9.6
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892000416
- Customs tariff number
- 85444995
Technical Data H05V-K pink 1 x 1 mm² Coil in cardboard box (100m)
All technical data can be found in the data sheet in the Downloads section |