H05V-K dark blue 1 x 0,75 mm² Coil in cardboard box (100m) Part No. 29109
  • HAR Certification
  • EAC Certification
  • UKCA Certification

Item Details

Part No.
29109
Item description
H05V-K dark blue 1 x 0,75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2.2 - 2.7
Core Colour
dark blue (RAL 5010)
Weight kg/km (approx.)
12.0
Cu factor per km
7.2
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892000287
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible