05V-K dark blue-white 1 x 0,5 mm² Barrel
Part No. 28951
Item Details 05V-K dark blue-white 1 x 0,5 mm² Barrel
- Part No.
- 28951
- Item description
- 05V-K dark blue-white 1 x 0,5 mm² Barrel
- Outer Ø mm (approx.)
- 2.1 - 2.5
- Core Colour
- dark blue-white
- Weight kg/km (approx.)
- 8.9
- Cu factor per km
- 4.8
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 3500
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892185731
- Customs tariff number
- 85444995
Technical Data 05V-K dark blue-white 1 x 0,5 mm² Barrel
All technical data can be found in the data sheet in the Downloads section |