H05V-K grey 1 x 0,5 mm² Spool
Part No. 26596
Item Details H05V-K grey 1 x 0,5 mm² Spool
- Part No.
- 26596
- Item description
- H05V-K grey 1 x 0,5 mm² Spool
- Outer Ø mm (approx.)
- 2.1 - 2.5
- Core Colour
- grey (RAL 7001)
- Weight kg/km (approx.)
- 9.0
- Cu factor per km
- 4.8
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892176111
- Customs tariff number
- 85444995
Technical Data H05V-K grey 1 x 0,5 mm² Spool
All technical data can be found in the data sheet in the Downloads section |