05V-K brown-black 1 x 1 mm² Coil (100m)
Part No. 11019576
Item Details 05V-K brown-black 1 x 1 mm² Coil (100m)
- Part No.
- 11019576
- Item description
- 05V-K brown-black 1 x 1 mm² Coil (100m)
- Outer Ø mm (approx.)
- 2.4 - 2.8
- Core Colour
- brown-black
- Weight kg/km (approx.)
- 14.5
- Cu factor per km
- 9.6
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892431685
- Customs tariff number
- 85444995
Technical Data 05V-K brown-black 1 x 1 mm² Coil (100m)
All technical data can be found in the data sheet in the Downloads section |