05V-K brown-black 1 x 0,5 mm² Coil (100m)
Part No. 11019039
Item Details 05V-K brown-black 1 x 0,5 mm² Coil (100m)
- Part No.
- 11019039
- Item description
- 05V-K brown-black 1 x 0,5 mm² Coil (100m)
- Outer Ø mm (approx.)
- 2.1 - 2.5
- Core Colour
- brown-black
- Weight kg/km (approx.)
- 8.9
- Cu factor per km
- 4.8
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892430947
- Customs tariff number
- 85444995
Technical Data 05V-K brown-black 1 x 0,5 mm² Coil (100m)
All technical data can be found in the data sheet in the Downloads section |