(H)03Z1Z1-F violet 4 G 0,75 mm²
Part No. 32388
Item Details (H)03Z1Z1-F violet 4 G 0,75 mm²
- Part No.
- 32388
- Item description
- (H)03Z1Z1-F violet 4 G 0,75 mm²
- Outer Ø mm (approx.)
- 6.3
- Cu factor per km
- 29.0
- Weight kg/km (approx.)
- 69.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892076039
- Customs tariff number
- 85444995
Technical Data (H)03Z1Z1-F violet 4 G 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |