Braided hose steel 5-12mm Part No. 97197
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UKCA Certification

Item Details

Part No.
97197
Item description
Braided hose steel 5-12mm
Inner-Ø max. mm
12.0
Inner-Ø min. mm
5.0
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892391774
Customs tariff number
83071000

Technical Data

Screening braided hose and interference braided hose
Temperature range -50°C to +250°C

Details

Cable Structure

      • Material: steel tinned

Notes

      • Also available in 10m lengths.

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for bundling
      • for the mechanical protection of electrical cables and lines

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible