FZ-LSi Ignition Cable blue 1 x 0,5 mm² Part No. 23110
  • Halogen-free (LS0H)

Item Details

Part No.
23110
Item description
FZ-LSi Ignition Cable blue 1 x 0,5 mm²
Outer Ø mm (approx.)
5
Cu factor per km
4.8
Weight kg/km (approx.)
36.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892238673
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible