FZ-LS HV Ignition Cable red 1 x 1 mm² 15 kV RBR
Part No. 23109
Item Details FZ-LS HV Ignition Cable red 1 x 1 mm² 15 kV RBR
- Part No.
- 23109
- Item description
- FZ-LS HV Ignition Cable red 1 x 1 mm² 15 kV RBR
- Outer Ø mm (approx.)
- 5
- Cu factor per km
- 9.6
- Weight kg/km (approx.)
- 34.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892238642
- Customs tariff number
- 85446010
Technical Data FZ-LS HV Ignition Cable red 1 x 1 mm² 15 kV RBR
All technical data can be found in the data sheet in the Downloads section |