EW round PG 9 / PG 13.5
Part No. 90632
Item Details EW round PG 9 / PG 13.5
- Part No.
- 90632
- Item description
- EW round PG 9 / PG 13.5
- Outer Ø mm (approx.)
- 22
- Brass surcharge
- yes
- Thread type
- PG
- Size inside
- PG 13.5
- Size outside
- PG 9
- Thread length mm
- 6.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892377044
- Customs tariff number
- 74198090
Technical Data EW round PG 9 / PG 13.5
Nickel plated brass extender | |
Temperature range | up to +200°C |
Details EW round PG 9 / PG 13.5
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
- TL - Thread Length
- D - Outer diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads EW round PG 9 / PG 13.5
Accessories
Products That Match This Product