EW-PA grey M16 x 1.50 / M20 x 1.50
Part No. 98586
Item Details EW-PA grey M16 x 1.50 / M20 x 1.50
- Part No.
- 98586
- Item description
- EW-PA grey M16 x 1.50 / M20 x 1.50
- Thread type
- metric
- Size inside
- M20 x 1.50
- Size outside
- M16 x 1.50
- Colour
- grey (RAL 7035)
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892372650
- Customs tariff number
- 39269097
Technical Data EW-PA grey M16 x 1.50 / M20 x 1.50
PA extender | |
Temperature range | -40°C to +100°C |
Details EW-PA grey M16 x 1.50 / M20 x 1.50
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Black on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Downloads EW-PA grey M16 x 1.50 / M20 x 1.50
Accessories
Products That Match This Product