EW-PA grey PG 42 / PG 48 Part No. 90084
  • Halogen-free (LS0H)

Item Details

Part No.
90084
Item description
EW-PA grey PG 42 / PG 48
Thread type
PG
Size inside
PG 48
Size outside
PG 42
Colour
grey (RAL 7035)
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892372612
Customs tariff number
39269097

Technical Data

PA extender
Temperature range -40°C to +100°C

Details

Cable Structure

      • Material: Polyamide (PA)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • Black on request.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible