EW-PA grey PG 21 / PG 29 Part No. 90081
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)

Item Details

Part No.
90081
Item description
EW-PA grey PG 21 / PG 29
Thread type
PG
Size inside
PG 29
Size outside
PG 21
Colour
grey (RAL 7035)
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892372582
Customs tariff number
39269097

Technical Data

PA extender
Temperature range -40°C to +100°C

Details

Cable Structure

      • Material: Polyamide (PA)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • Black on request.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible