Assortment box ESD-DUO 7
Part No. 96629
Item Details Assortment box ESD-DUO 7
- Part No.
- 96629
- Item description
- Assortment box ESD-DUO 7
- Type
- ESD 7
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892414206
- Customs tariff number
- 39233010
Technical Data Assortment box ESD-DUO 7
Assortment box |
Details Assortment box ESD-DUO 7
Cable Structure
-
- Material: copper
-
- Surface: tinned
-
- Insulation: Polypropylene (PP)
-
- Assortment box: Polyvinyl chloride (PVC)
Notes
-
- Empty cans:
- ESD 7: 4-part with lettering 2x0.75 mm² / 2x1.0 mm² / 2x1.5 mm² / 2x2.5 mm²
- ESD 8: 4-part with lettering 2x4.0 mm² / 2x6.0 mm² / 2x1.0 mm² / 2x16.0 mm²
- All sizes in regular length.
-
- Legend:
- Dimensions
- L - Length
- l - Length to centre of hole
Application
-
- Practical pocket sized assortment box. Refillable, split into 4 or 5 compartments, with cross-section lettering.
- Refilling with DUO core end sleeves.