Brass interior socket EEM SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS 14
Part No. 97680
Item Details Brass interior socket EEM SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS 14
- Part No.
- 97680
- Item description
- Brass interior socket EEM SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS 14
- Brass surcharge
- yes
- Type
- SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS
- Weight kg (approx.)
- 0.30
- Suitable for tube outer Ø mm
- 14.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892389207
- Customs tariff number
- 74122000
Technical Data Brass interior socket EEM SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS 14
Brass interior socket | |
Temperature range | -40°C to +250°C |
Details Brass interior socket EEM SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS 14
Cable Structure
-
- Material: Brass nickel plated
Application
-
- Interior sockets EEM made by brass for metal conduits type SWM-M, SPR-AS, SPR-PVC-AS, SPR-PU-AS und SPR-EDU-AS.
Downloads Brass interior socket EEM SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS 14
Accessories
Products That Match This Product