Brass interior socket EEM SWM-M 45
Part No. 906013
Item Details Brass interior socket EEM SWM-M 45
- Part No.
- 906013
- Item description
- Brass interior socket EEM SWM-M 45
- Brass surcharge
- yes
- Type
- SWM-M
- Weight kg (approx.)
- 2.45
- Suitable for tube outer Ø mm
- 45.0
- Pieces per Packaging Unit
- 20
- Individual quantities available
- no
- EAN / GTIN
- 4060892389443
- Customs tariff number
- 74122000
Technical Data Brass interior socket EEM SWM-M 45
Brass interior socket | |
Temperature range | -40°C to +250°C |
Details Brass interior socket EEM SWM-M 45
Cable Structure
-
- Material: Brass nickel plated
Application
-
- Interior sockets EEM made by brass for metal conduits type SWM-M, SPR-AS, SPR-PVC-AS, SPR-PU-AS und SPR-EDU-AS.
Downloads Brass interior socket EEM SWM-M 45
Accessories
Products That Match This Product