PVC-interior socket EEK 14mm Part No. 96449
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
96449
Item description
PVC-interior socket EEK 14mm
Suitable for tube outer Ø mm
14.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892383403
Customs tariff number
39174000

Technical Data

PVC-interior socket
Temperature range -10°C to +100°C

Details

Cable Structure

      • Material: Polyvinyl chloride (PVC)

Application

      • Interior sockets EEK made by PVC for plastic conduits type Airflex-K, PT-S and S-PU.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible