PVC-interior socket EEK 36mm
Part No. 96447
Item Details PVC-interior socket EEK 36mm
- Part No.
- 96447
- Item description
- PVC-interior socket EEK 36mm
- Suitable for tube outer Ø mm
- 36.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892383397
- Customs tariff number
- 39174000
Technical Data PVC-interior socket EEK 36mm
PVC-interior socket | |
Temperature range | -10°C to +100°C |
Details PVC-interior socket EEK 36mm
Cable Structure
-
- Material: Polyvinyl chloride (PVC)
Application
-
- Interior sockets EEK made by PVC for plastic conduits type Airflex-K, PT-S and S-PU.
Downloads PVC-interior socket EEK 36mm
Accessories
Products That Match This Product