DeviceNet™ THICK PVC STATIC grey 1 x 2 x AWG 18 + 1 x 2 x AWG 15 Part No. 800683
  • UL Certification
  • CSA Certification
  • UV-resistant
  • Length Marking In Meters

Item Details

Part No.
800683
Item description
DeviceNet™ THICK PVC STATIC grey 1 x 2 x AWG 18 + 1 x 2 x AWG 15
Outer Ø mm (approx.)
12.2
Cu factor per km
88.0
Weight kg/km (approx.)
192.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315343
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible