Cable Tie Mounts TC 814
Part No. 93006
Item Details Cable Tie Mounts TC 814
- Part No.
- 93006
- Item description
- Cable Tie Mounts TC 814
- Type
- TC 814
- Colour
- transparent
- Length mm
- 19.3
- Tie width max mm
- 4.8
- Height mm
- 5
- Boring mm
- 3.3
- Width mm
- 9.8
- Fixing
- screw and rivet
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892401909
- Customs tariff number
- 39174000
Technical Data Cable Tie Mounts TC 814
Cable Tie Mounts | |
Temperature range | -40°C to +85°C short term up to +105°C |
Details Cable Tie Mounts TC 814
Cable Structure
-
- Material: Polyamide (PA) 6.6
Notes
-
- Legend:
- H - Height
- W - Width
- L - Length
- T - Thickness
Application
-
- Small base for band fastening with countersunk screws, cylinder bolts or rivet assembly.
Downloads Cable Tie Mounts TC 814
Accessories
Products That Match This Product