Cable ties with plastic lug T 9-165 black
Part No. 96492
Item Details Cable ties with plastic lug T 9-165 black
- Part No.
- 96492
- Item description
- Cable ties with plastic lug T 9-165 black
- Type
- T 9-165
- Colour
- black
- Length mm
- 610.0
- Capacity N
- 800
- Bundle Ø mm
- 177
- Width mm
- 9.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892401282
- Customs tariff number
- 39269097
Technical Data Cable ties with plastic lug T 9-165 black
Cable ties with plastic lug | |
Temperature range | -40°C to +85°C |
Details Cable ties with plastic lug T 9-165 black
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Notes
-
- black: good UV-resistance
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for directionality and mounting