Cable ties with plastic lug T 3-75 transparent

Cable ties with plastic lug T 3-75 transparent Part No. 90154
  • Halogen-free (LS0H)

Item Details

Part No.
90154
Item description
Cable ties with plastic lug T 3-75 transparent
Type
T 3-75
Colour
transparent
Length mm
280.0
Capacity N
200
Bundle Ø mm
80
Width mm
3.5
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892401220
Customs tariff number
39269097

Technical Data

Cable ties with plastic lug
Temperature range -40°C to +85°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • silicone-free

Notes

      • black: good UV-resistance

Tests

      • Entflammbarkeit nach UL 94: V2

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for directionality and mounting

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible