COV dividable counternut M40 x 1.5 NW 37
Part No. 905041
Item Details COV dividable counternut M40 x 1.5 NW 37
- Part No.
- 905041
- Item description
- COV dividable counternut M40 x 1.5 NW 37
- Thread type
- metric
- Size
- M40 x 1.5
- Colour
- black
- Thread length mm
- 15.0
- Spanner size mm
- 46
- Suitable for nominal size
- 37.0
- Suitable for nominal size
- 25
- Suitable for nominal size
- no
- Suitable for nominal size
- 4060892382567
- Suitable for nominal size
- 39174000
Technical Data COV dividable counternut M40 x 1.5 NW 37
Corrugated conduit gland | |
Temperature range | -40°C to +120°C short term up to +140°C |
Protection class | IP 43 |
Details COV dividable counternut M40 x 1.5 NW 37
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Tube gland for HELUcond CO protection tubes.
- Axial fold-up and reclosable connection gland with shaped locking rods. Split nut with safety lock to prevent accidental opening.
Downloads COV dividable counternut M40 x 1.5 NW 37
Accessories
Products That Match This Product