Corrugated tubes holder COS NW 37 black
Part No. 920360
Item Details Corrugated tubes holder COS NW 37 black
- Part No.
- 920360
- Item description
- Corrugated tubes holder COS NW 37 black
- Colour
- black
- Height mm
- 56.5
- Suitable for nominal size
- 37.0
- Suitable for nominal size
- 55.0
- Suitable for nominal size
- 20
- Suitable for nominal size
- no
- Suitable for nominal size
- 4060892382383
- Width mm
- 39174000
Technical Data Corrugated tubes holder COS NW 37 black
Corrugated tubes holder | |
Temperature range | -30°C to +105°C |
Details Corrugated tubes holder COS NW 37 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Tube holder for dividible HELUcond CO protection tube.
- Quick fastening with integrated rib, which also fixes the protection tube in an axial direction
Downloads Corrugated tubes holder COS NW 37 black
Accessories
Products That Match This Product