Compensating Cables AF 9-24 L black 24 x 1,5 mm²
Part No. 48492
Item Details Compensating Cables AF 9-24 L black 24 x 1,5 mm²
- Part No.
- 48492
- Item description
- Compensating Cables AF 9-24 L black 24 x 1,5 mm²
- Outer Ø mm (approx.)
- 19
- Weight kg/km (approx.)
- 614.0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892258176
- Customs tariff number
- 85444995
Technical Data Compensating Cables AF 9-24 L black 24 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details Compensating Cables AF 9-24 L black 24 x 1,5 mm²
Cable Structure
-
- Sheath colour: black