Compensating Cables AN 9-24 LS green 24 x 1,5 mm² Part No. 48377

Item Details

Part No.
48377
Item description
Compensating Cables AN 9-24 LS green 24 x 1,5 mm²
Outer Ø mm (approx.)
20.2
Weight kg/km (approx.)
738.0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892257179
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: green

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible