Compensating Cables AE 9-6 LS blue 6 x 1,5 mm² Part No. 48312

Item Details

Part No.
48312
Item description
Compensating Cables AE 9-6 LS blue 6 x 1,5 mm²
Outer Ø mm (approx.)
10.9
Weight kg/km (approx.)
226.0
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892256523
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: blue

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible