Compensating Cables AC 6 M-SIL brown 2 x 1,5 mm² Part No. 48255

Item Details

Part No.
48255
Item description
Compensating Cables AC 6 M-SIL brown 2 x 1,5 mm²
Outer Ø mm (approx.)
7.8
Weight kg/km (approx.)
92.0
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892255953
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: brown

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible