Compensating Cables AP 15-G 022 orange 2 x 0,22 mm² Part No. 48211

Item Details

Part No.
48211
Item description
Compensating Cables AP 15-G 022 orange 2 x 0,22 mm²
Outer Ø mm (approx.)
3.9
Weight kg/km (approx.)
22.0
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892255519
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: orange

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible