Compensating Cables AP 1 L 2 x 0.22 mm²
Part No. 48202
Item Details Compensating Cables AP 1 L 2 x 0.22 mm²
- Part No.
- 48202
- Item description
- Compensating Cables AP 1 L 2 x 0.22 mm²
- Outer Ø mm (approx.)
- 1
- Weight kg/km (approx.)
- 10.0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892255427
- Customs tariff number
- 85444995
Technical Data Compensating Cables AP 1 L 2 x 0.22 mm²
All technical data can be found in the data sheet in the Downloads section |