Compensating Cables AN 1 L 2 x 0.22 mm²
Part No. 48201
Item Details Compensating Cables AN 1 L 2 x 0.22 mm²
- Part No.
- 48201
- Item description
- Compensating Cables AN 1 L 2 x 0.22 mm²
- Outer Ø mm (approx.)
- 1
- Weight kg/km (approx.)
- 10.0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892255410
- Customs tariff number
- 85444995
Technical Data Compensating Cables AN 1 L 2 x 0.22 mm²
All technical data can be found in the data sheet in the Downloads section |