Compensating Cables AP 9-10 L orange 10 x 1,5 mm²
Part No. 48111
Item Details Compensating Cables AP 9-10 L orange 10 x 1,5 mm²
- Part No.
- 48111
- Item description
- Compensating Cables AP 9-10 L orange 10 x 1,5 mm²
- Outer Ø mm (approx.)
- 13
- Weight kg/km (approx.)
- 284.0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892254772
- Customs tariff number
- 85444995
Technical Data Compensating Cables AP 9-10 L orange 10 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details Compensating Cables AP 9-10 L orange 10 x 1,5 mm²
Cable Structure
-
- Sheath colour: orange