COAXIAL CABLE RG 214 U black
Part No. 40011
Item Details COAXIAL CABLE RG 214 U black
- Part No.
- 40011
- Item description
- COAXIAL CABLE RG 214 U black
- Outer Ø mm (approx.)
- 10.8
- Cu factor per km
- 120.0
- Weight kg/km (approx.)
- 198.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305641
- Customs tariff number
- 85442000
Technical Data COAXIAL CABLE RG 214 U black
All technical data can be found in the data sheet in the Downloads section |
Details COAXIAL CABLE RG 214 U black
Cable Structure
-
- Outer sheath: PVC
-
- Sheath colour: black