Polyoelfin shrink tube CMP 1000-0-A
Part No. 91299
Item Details Polyoelfin shrink tube CMP 1000-0-A
- Part No.
- 91299
- Item description
- Polyoelfin shrink tube CMP 1000-0-A
- Type
- CMP 1000-0-A
- Colour
- black
- Inner Ø after shrinkage mm
- 12.7
- Inner Ø before shrinkage mm
- 25.4
- Wall thickness mm
- 0.9
- Metres per Packaging Unit
- 12.2
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892394614
- Customs tariff number
- 39173200
Technical Data Polyoelfin shrink tube CMP 1000-0-A
Polyoelfin shrink tube 2:1 | |
Temperature range | -55°C to +135°C |
Details Polyoelfin shrink tube CMP 1000-0-A
Cable Structure
-
- Material: Polyolefin
Properties
-
- silicone-free
-
- cadmium-free
-
- lead-free
Notes
-
- Form of shipment:
- CMP box (1.2m sections) (25 sections = 30.5m; 10 sections = 12.2m)
- CMP rolls
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components